Skip to main content
Logo print

Classia 4way switch 1P 10AX 2 modules - aluminium

Classia Bticino

Classia 4way switch 1P 10AX 2 modules - aluminium

REF. BT-RA4004M2P EAN. 8005543704073
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Alternating-/alternating switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 2
Push button switch Yes
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Aluminium
RAL-number (similar) 7035
Colour of switch operator Aluminium
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 45 mm
Device height 45 mm
Device depth 43 mm
Built-in depth 33 mm
Min. depth of built-in installation box 43 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Mandatory neutral Yes
Terminal marking indication No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid

document title

1 document
Technical Sheet
IDP000231_04-EN.pdf pdf (1.95 Mo)