Skip to main content
Logo print

Classia 2 way switch black

Classia Bticino

Classia 2 way switch black

REF. BT-RG4022 EAN. 8005543710944
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Key
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch No
Number of rockers 1
Mounting method Flush-mounted
Type of fastening Other
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Matt
Colour Black
RAL-number (similar) 9011
Colour of switch operator Aluminium
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 10 A
Switching current for fluorescent lamps 10 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 22 mm
Device height 45 mm
Device depth 44 mm
Built-in depth 32 mm
Min. depth of built-in installation box 42 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Compliant with UK Building Regulations Part M No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Frequency 50-60 Hz
Mandatory neutral No
Terminal marking indication No
Terminals capacity 1.5-2.5 mm²
Cable nature for connection Flexible or rigid
Cable section 1.5-2.5 mm²

document title

1 document
Technical Sheet
IDP001701_01-EN.pdf pdf (0.79 Mo)