Skip to main content
Logo print

Circuit breaker DPX3 250 HP, 4 poles,with rated current 6.3A, breaking capacity of 36kA and only magnetic protection.

DPX³ 250 HP LEGRAND

Circuit breaker DPX3 250 HP, 4 poles,with rated current 6.3A, breaking capacity of 36kA and only magnetic protection.

REF. 423913 EAN. 3414971937512
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 6.3 A
Rated voltage 220-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 36 kA
Adjustment range undelayed short-circuit release 37.8-88.2 A
Device construction Complete device in housing
Integrated earth fault protection No
Type of electrical connection of main circuit Bolt connection
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 0
Number of auxiliary contacts as normally open contact 0
Number of auxiliary contacts as change-over contact 2
With switched-off indicator Yes
With integrated under voltage release No
Number of poles 4
Position of connection for main current circuit Front side
Type of control element Toggle
Complete device with protection unit No
Motor drive integrated No
Motor drive optional Yes
Degree of protection (IP) IP30
Width 140 mm
Height 112 mm
Depth 165 mm
Degree of impact strength (IK) Not applicable
Operating / setting temperature -20-70 °C
Storage temperature -20-70 °C
Voltage type AC
Frequency 50-60 Hz
Electric supplying direction Not applicable
Terminal marking indication No
Colour Grey
RAL-number 7035
Halogen free Yes
Terminals capacity 2.5-150 mm²
Cable nature for connection Flexible or rigid
Label space/information surface No

document title

6 documents
Technical Sheet
Instruction Use
LE12994AA.pdf pdf (1.64 Mo)
Instruction Use
LE11440AB.pdf pdf (1.03 Mo)
Technical Guide
Workshop Book
Workshop Book
5 documents
Catalogue Technical Page
ex223001_0192.pdf pdf (0.19 Mo)
Catalogue Commercial Page
ex223001_0187.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0191.pdf pdf (0.12 Mo)
Catalogue Technical Page
ex223001_0194-0195.pdf pdf (0.48 Mo)
Catalogue Technical Page
ex223001_0196-0197.pdf pdf (0.52 Mo)
1 document
3D Autocad
423912.dwg dwg (0.32 Mo)