Skip to main content
Logo print

Circuit breaker DMX3 4000, 3 poles, draw-out version and electronic protection unit

DMX³ 4000 LEGRAND

Circuit breaker DMX3 4000, 3 poles, draw-out version and electronic protection unit

REF. 028727 EAN. 3245060287276
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated permanent current Iu 3200 A
Rated voltage 230-690 V
Rated short-circuit breaking capacity lcu at 400 V, 50 Hz 50 kA
Overload release current setting 1280-3200 A
Adjustment range short-term delayed short-circuit release 1920-32000 A
Adjustment range undelayed short-circuit release 6400-50000 A
Device construction Built-in device slide-in technique (withdrawable)
Integrated earth fault protection Yes
Suitable for DIN rail (top hat rail) mounting No
DIN rail (top hat rail) mounting optional No
Number of auxiliary contacts as normally closed contact 4
Number of auxiliary contacts as change-over contact 4
With switched-off indicator Yes
With integrated under voltage release Yes
Number of poles 3
Position of connection for main current circuit Back side
Type of control element Push button
Complete device with protection unit Yes
Motor drive integrated Yes
Motor drive optional Yes
Degree of protection (IP) IP30

document title

11 documents
Workshop Book
EXB21001_FR.pdf pdf (35.06 Mo)
Instruction Use
Y2762C.pdf pdf (50.44 Mo)
Technical Guide
Technical Guide
Y2958H.pdf pdf (88.32 Mo)
Technical Sheet
Technical Sheet
Y2687H.pdf pdf (11.91 Mo)
Technical Sheet
Technical Guide
Workshop Book
EXB13081_EN.pdf pdf (34.76 Mo)
Instruction Use
LE08866AC.pdf pdf (6.7 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_0224.pdf pdf (0.04 Mo)
1 document
3D Autocad
028728.dwg dwg (0.24 Mo)
2 documents
PEP
LGRP-2015-253-v1-EN.pdf pdf (0.45 Mo)
Agreement
OC / CB-58367 (1.13 Mo)
2 documents
Software
Software