Skip to main content
Logo print

Cartridge fuse 8.5 x 23 mm - with indicator - 10 A

LEGRAND

Cartridge fuse 8.5 x 23 mm - with indicator - 10 A

REF. 011410 EAN. 3245060114107
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 8.5 mm
Size 8x23 mm
Voltage type AC
Depth 23 mm
Rated voltage 250 V
Utilization category Other
Rated current 10 A
Type of fuse status indicator Top fuse status indicator
Model Ceramic fuse
Breaking capacity 6 kA
Rated operating frequency 50-60 Hz
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

document title

1 document
Catalogue Commercial Page
ex223001_0091.pdf pdf (0.09 Mo)
1 document
Agreement
NF-656079/A1 (0.67 Mo)