Cartridge fuse 6.3 x 23 mm - without indicator - 6 A
LEGRAND
Cartridge fuse 6.3 x 23 mm - without indicator - 6 A
REF. 010306
EAN.
3245060103064
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 6.3 mm |
---|---|
Size | 6x23 mm |
Voltage type | AC |
Depth | 23 mm |
Rated voltage | 250 V |
Utilization category | Other |
Rated current | 6 A |
Type of fuse status indicator | Other |
---|---|
Model | Ceramic fuse |
Breaking capacity | 6 kA |
Rated operating frequency | 50-60 Hz |
Operating / setting temperature | -25-40 °C |
Storage temperature | -40-70 °C |
document title
1 document
Catalogue Commercial Page
1 document
Agreement
NF-656079/A1
(0.67 Mo)
SELECT AN ACTION