Cage terminals for DPX³ 160 - Set of 4 terminals
LEGRAND
Cage terminals for DPX³ 160 - Set of 4 terminals
REF. 421094
EAN.
3414970323293
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 4 |
---|---|
Connection type | Screwing |
Contact safe | Yes |
Height | 13.8 mm |
---|---|
Width | 18.2 mm |
Depth | 25.3 mm |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION