Cable tray mounting brackets (top of rack cablofil)
LCS³
LEGRAND
Cable tray mounting brackets (top of rack cablofil)
REF. 446158
EAN.
3414971173743
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 30.48 mm |
---|---|
Height | 111.76 mm |
Depth | 675.64 mm |
Material | Metal |
---|---|
Colour | Black |
Halogen free | Yes |
document title
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION