Cable management sleeve for 19 inches bati-rack uprights
LCS²
LEGRAND
Cable management sleeve for 19 inches bati-rack uprights
REF. 046397
EAN.
3245060463977
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable guard rail |
---|---|
Material | Metal |
Suitable for 19 inch mounting | No |
Width | 145 mm |
---|---|
Number of height units | 42 |
document title
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION