Cable guide set 100mm
Nexpand
LEGRAND
Cable guide set 100mm
REF. 446490
EAN.
3414972238137
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for roof planking | Yes |
---|---|
Suitable for bottom planking | No |
Material | Plastic |
Surface finishing | Other |
Colour | Black |
RAL-number | 9005 |
With de-aeration | No |
---|---|
Suitable for outdoor set-up | No |
With cable entry | Yes |
Halogen free | Yes |
Fitted with rainproof plate protection | No |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION