Skip to main content
Logo print

Cable ducting Lina 25 - w. 25 x h. 40 mm - blue 2525 - L. 2m

Lina 25 LEGRAND

Cable ducting Lina 25 - w. 25 x h. 40 mm - blue 2525 - L. 2m

REF. 036201 EAN. 3245060362010
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material ABS
Height 40 mm
Width 25 mm
Length 2000 mm
Distance of slots 6.5 mm
Slit width 6 mm
Type of side wall Hole-/slot punching
Halogen free No
Self-extinguishing Yes
Flexible No
Useful cross section 720 mm²
Type of fastening Bottom perforation
With cover Yes
Colour Blue
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

document title

2 documents
Technical Sheet
F01892EN-00.pdf pdf (2.61 Mo)
Technical Sheet
F01892FR-00.pdf pdf (2.6 Mo)
2 documents
Catalogue Technical Page
ex223001_0481.pdf pdf (0.18 Mo)
Catalogue Commercial Page
ex223001_0480.pdf pdf (0.19 Mo)
3 documents
Agreement
UL recogn-E212478 (0.09 Mo)
Agreement
NF 004-641237C (0.18 Mo)
PEP
LGRP-01659-V01.01-EN.pdf pdf (0.56 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details