Brass Finishing plate for Brass lid of standard floor box cat N° 088006
LEGRAND
Brass Finishing plate for Brass lid of standard floor box cat N° 088006
REF. 088048
EAN.
3414970755476
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover model | Rectangular |
---|---|
Number of device cups | 1 |
Housing material | Brass |
With opening carpeting | Yes |
Depth of flooring recess | 8 mm |
Protective frame carpeting | Yes |
Colour | Brass |
Suitable for subfloor duct | Yes |
Suitable for hollow floor | Yes |
---|---|
Suitable for double floor built-in | Yes |
Suitable for wet cleaning | Yes |
Outer width | 116 mm |
Outer length | 248 mm |
Length built-in dimension | 264 mm |
Min. built-in depth | 68 mm |
document title
4 documents
Technical Sheet
Technical Sheet
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION