Body joint with adhesive for DLP universal trunking
DLP
LEGRAND
Body joint with adhesive for DLP universal trunking
REF. 010692
EAN.
3245060106928
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 195 mm |
---|---|
Suitable for depth of wall duct | 50 mm |
Cover width | 180 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Self-adhesive |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
document title
3 documents
Technical Sheet
Instruction Use
Technical Sheet
5 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION