Blow-out indicator - for fuse carriers 250 V~
LEGRAND
Blow-out indicator - for fuse carriers 250 V~
REF. 005790
EAN.
3245060057909
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Lamp voltage | 250-400 V |
---|---|
Socket | Other |
Technology | Other |
Lamp shape | Round/globe |
Halogen | No |
Krypton | No |
Xenon | No |
---|---|
Colour | White |
Diameter | 6.35 mm |
Total length | 28 mm |
Suitable for torches | No |
Suitable for pointer | Yes |
document title
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION