Skip to main content
Logo print

Belanko S - universal rotary dimmer (LED & Halogen) - 300W - Anthracyte

Belanko S LEGRAND

Belanko S - universal rotary dimmer (LED & Halogen) - 300W - Anthracyte

REF. 617735 EAN. 3414971687042
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element
Method of operation Turn/push button
Number of modules (module system) 2
App control via Bluetooth No
Dimming phase cut-on Yes
Dimming phase cut-off Yes
Serial dimmer No
Type of load Universal
Substation input No
Light value memory No
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button No
Applicable with infrared button No
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Colour Anthracite
Transparent No
Suitable for degree of protection (IP) IP40
Degree of impact strength (IK) IK02
Nominal voltage 100-240 V
Frequency 50-60 Hz
Control voltage 0-300 V
Nominal power resistive load 5-300 W
Connection type Screwed terminal
Cable section 1-4 mm²
Device width 86 mm
Device height 86 mm
Device depth 58.1 mm
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 33 mm
Operating / setting temperature 0-35 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) No
Antimicrobial treatment No
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid

document title

1 document
Technical Sheet
F02988EN-01.pdf pdf (0.83 Mo)
1 document
Catalogue Commercial Page
ex223001_0671.pdf pdf (0.05 Mo)
8 documents
Agreement
OC / CB-SE-105791 (0.13 Mo)
Agreement
Agreement
Agreement
OC / CB-SE-104454 (0.15 Mo)
Agreement
OC / CB-SE-104104 (0.13 Mo)
Agreement
OC / CB-SE-96305 (0.99 Mo)
Agreement
OC / CB-SE-103189 (0.11 Mo)
Agreement