Skip to main content
Logo print

Belanko S - TV-R-SAT socket white

Belanko S LEGRAND

Belanko S - TV-R-SAT socket white

REF. 617632 EAN. 3414971985599
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Loop-through socket
Type of socket outlet TV/RD/SAT
Mounting method Flush-mounted
Number of modules (module system) 1
Cover Central cover plate
Tap loss at 860 MHz 1.5 dB
Tap loss at 2150 MHz 2 dB
Number of outlets 3
Suitable for cable modem Yes
Through loss at 860 MHz 1.5 dB
Through loss at 2150 MHz 2 dB
Suitable for remote power supply Yes
Type of fastening Mounting with claw
Colour White
RAL-number (similar) 9003
Surface protection Untreated
Surface finishing Glossy
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 36.5 mm
Min. depth of built-in installation box 27.5 mm
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication Yes

document title

1 document
Technical Sheet
F03217EN-00.pdf pdf (0.73 Mo)
1 document
Catalogue Commercial Page
ex223001_0672.pdf pdf (0.07 Mo)