Skip to main content
Logo print

Belanko S - security switch - 1A - White

Belanko S LEGRAND

Belanko S - security switch - 1A - White

REF. 617619 EAN. 3414971684195
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Series switch
Method of operation Rocker/button
Assembly arrangement Basic element with full cover plate
Push button switch Yes
Mounting method Flush-mounted
Type of fastening Screw mounting
With mounting plate Yes
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface Yes
Illumination No
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 1 A
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 86 mm
Device height 86 mm
Device depth 62.5 mm
Built-in depth 28.5 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Voltage type AC
Mandatory neutral Yes
Terminal marking indication Yes
Terminals capacity 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section 1-4 mm²

document title

1 document
Technical Sheet
F02987EN-01.pdf pdf (0.64 Mo)
1 document
Catalogue Commercial Page
ex223001_0673.pdf pdf (0.12 Mo)