Skip to main content
Logo print

Belanko S - RJ 11 socket - Anthracyte

Belanko S LEGRAND

Belanko S - RJ 11 socket - Anthracyte

REF. 617797 EAN. 3414971688438
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting No
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element
Type of connector RJ45 8(4)
Colour Anthracite
Separate earthing connection No
With label space Yes
Mounting method shielding connection Cable tie
With dust cover Yes
Degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 31.9 mm
Built-in depth 21.1 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Cable support Not applicable

document title

1 document
Technical Sheet
F02984EN-01.pdf pdf (1.51 Mo)
1 document
Catalogue Commercial Page
ex223001_0672.pdf pdf (0.07 Mo)