Skip to main content
Logo print

Belanko S - cable outlet - 45A - Anthracyte

Belanko S LEGRAND

Belanko S - cable outlet - 45A - Anthracyte

REF. 617786 EAN. 3414971971189
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Colour Beige
Suitable for degree of protection (IP) IP20
Device width 86 mm
Device height 86 mm
Device depth 42.9 mm
Built-in depth 25.4 mm
Degree of impact strength (IK) IK04
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Antimicrobial treatment No

document title

1 document
Technical Sheet
F02993EN-01.pdf pdf (0.85 Mo)
1 document
Catalogue Commercial Page
ex223001_0676.pdf pdf (0.09 Mo)