Belanko S - 1G adaptator Arteor 2M white
Belanko S
LEGRAND
Belanko S - 1G adaptator Arteor 2M white
REF. 617637
EAN.
3414971695405
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Colour | White |
---|---|
RAL-number (similar) | 9003 |
With hinged lid | No |
With label space | No |
Lockable | No |
Dimensions | SQ45 / SQ45 |
Built-in depth | 0 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
---|---|
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Halogen free | Yes |
Antimicrobial treatment | No |
Label space/information surface | No |
Mounting method | Surface mounted/recessed mounted |
document title
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION