Skip to main content
Logo print

Belanko S - 1 gang blanking plate - Anthracyte

Belanko S LEGRAND

Belanko S - 1 gang blanking plate - Anthracyte

REF. 617728 EAN. 3414971686892
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Colour Other
Degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature -5-50 °C
Storage temperature -10-70 °C
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted

document title

1 document
Technical Sheet
F02983EN-01.pdf pdf (0.71 Mo)
1 document
Catalogue Commercial Page
ex223001_0676.pdf pdf (0.09 Mo)
1 document
Agreement
OC / CB-CN46353 (0.35 Mo)