Base for draw-out DMX3 1600 device, 3 poles in draw-out version
DMX³ 1600
LEGRAND
Base for draw-out DMX3 1600 device, 3 poles in draw-out version
REF. 028153
EAN.
3414971419964
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device construction | Built-in device slide-in technique (withdrawable) |
---|---|
Integrated earth fault protection | No |
Type of electrical connection of main circuit | Bolt connection |
Suitable for DIN rail (top hat rail) mounting | No |
DIN rail (top hat rail) mounting optional | No |
With switched-off indicator | No |
With integrated under voltage release | No |
Number of poles | 3 |
Position of connection for main current circuit | Back side |
Complete device with protection unit | No |
Motor drive integrated | No |
Motor drive optional | No |
Degree of protection (IP) | IP20 |
Width | 282 mm |
Height | 352 mm |
Depth | 297 mm |
---|---|
Degree of impact strength (IK) | Not applicable |
Operating / setting temperature | -5-70 °C |
Storage temperature | -25-85 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Electric supplying direction | By the top |
Terminal marking indication | No |
Colour | Grey |
Halogen free | Yes |
Terminals capacity | 120-1000 mm² |
Cable nature for connection | Flexible or rigid |
Label space/information surface | No |
Contains Batteries and/or Accumulator | No |
document title
2 documents
Technical Sheet
Workshop Book
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION