Auxiliary contact - for isolating switch - N/C + N/O
LEGRAND
Auxiliary contact - for isolating switch - N/C + N/O
REF. 022700
EAN.
3245060227005
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Device fitting | Other |
---|---|
Function | Auxiliary switch |
Width in number of modular spacings | 17.5 |
Number of contacts as normally open contact | 1 |
Number of contacts as normally closed contact | 1 |
Number of contacts as change-over contact | 0 |
Number of fault-signal switches | 0 |
---|---|
Rated switch current | 4 A |
Rated voltage | 400 V |
Voltage type | AC |
With auto test for earth leakage function | No |
Suitable for max. current main contact unit | 4 A |
document title
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
2 documents
Agreement
UL listed cULus-NLRV-E57817
(0.07 Mo)
Agreement
UL listed cUL-NLRV7-E57817
(0.07 Mo)
SELECT AN ACTION