Automatic control switch control among three sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
ATS
LEGRAND
Automatic control switch control among three sources for DPX3 and DMX3 circuit breaker and CTX3 contactors
REF. 422684
EAN.
3414971656048
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Communication and measuring function |
---|---|
Width | 230 mm |
Height | 50 mm |
Depth | 170 mm |
Operating / setting temperature | -30-70 °C |
---|---|
Storage temperature | -30-80 °C |
Colour | White |
Halogen free | Yes |
document title
5 documents
Instruction Use
Technical Guide
Technical Sheet
Technical Guide
Technical Guide
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
Software
SELECT AN ACTION