Arteor™ - Jack 3.5mm female socket 1 module square Soft Alu
Arteor™
LEGRAND
Arteor™ - Jack 3.5mm female socket 1 module square Soft Alu
REF. 572490
EAN.
3414971917040
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Jack plug |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Surface finishing | Matt |
---|---|
Colour | Aluminium |
Transparent | No |
Type of fastening | Engage (snap) |
Number of modules (module system) | 1 |
Suitable for number of connectors | 1 |
With strain relief | No |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
document title
1 document
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION