Skip to main content
Logo print

Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E

P 17 Tempra LEGRAND

Appliance inlet P17 Pro - IP 66/67 - 200/250 V~ - 63 A - 3P+N+E

REF. 555519 EAN. 3414970734761
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 63 A
Voltage according to EN 60309-2 400 V (50+60 Hz) red
Number of poles 5
Clock hour position 6 h
Identification colour Red
Degree of protection (IP) IP67
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

document title

3 documents
Technical Sheet
F02385FR-01.pdf pdf (2.98 Mo)
Instruction Use
LE05815AA-01.pdf pdf (2.53 Mo)
Technical Sheet
F02385EN-01.pdf pdf (1.98 Mo)
3 documents
Catalogue Technical Page
ex223001_0535.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0528.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_0534.pdf pdf (0.06 Mo)
1 document
3D Autocad
555519.dwg dwg (0.18 Mo)
1 document
Agreement
OC / CB-FR_706516 (1.27 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details