Skip to main content
Logo print

Appliance inlet P17 - IP 44 - 20/25 V~ - 16 A - 2P

P 17 Tempra LEGRAND

Appliance inlet P17 - IP 44 - 20/25 V~ - 16 A - 2P

REF. 055241 EAN. 3245060552411
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

IEC-amperage 16 A
Voltage according to EN 60309-2 20-25 V (50+60 Hz) violet
Number of poles 2
Identification colour Purple
Degree of protection (IP) IP44
Connection system Screwed terminal
Construction type Recessed mounted device plug
Phase inverter No
Insert direction Straight
Material Plastic
Military model No

document title

2 documents
Technical Sheet
F00142FR-02.pdf pdf (1.39 Mo)
Technical Sheet
F00142EN-02.pdf pdf (1.37 Mo)
2 documents
Catalogue Technical Page
ex223001_0532.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0526.pdf pdf (0.13 Mo)
1 document
3D Autocad
055241.dwg dwg (0.11 Mo)
1 document
Agreement
OC / CB-FR_702061 (0.78 Mo)

Cross-sell products

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details