Angled junction for snap-on trunking 50x80mm, 50x105mm and 50x130mm
DLP
LEGRAND
Angled junction for snap-on trunking 50x80mm, 50x105mm and 50x130mm
REF. 075681
EAN.
3245060756819
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 160 mm |
---|---|
Width branch | 130 mm |
Number of covers | 1 |
Cover width 1 | 45 mm |
Symmetric | No |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
With duct connector | Yes |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Height | 74 mm |
Depth | 50 mm |
Storage temperature | -5-60 °C |
document title
3 documents
Instruction Use
Technical Sheet
Technical Sheet
4 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
3 documents
BIM Data
BIM Data
BIM Data
SELECT AN ACTION