Skip to main content
Logo print

Ammeter analogue Lexic - direct connection - fixing on rail

LEGRAND

Ammeter analogue Lexic - direct connection - fixing on rail

REF. 004602 EAN. 3245060046026
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Nominal end value of the scale 5 A
Measuring range 0-30 A
Transformer connection Yes
Accuracy class 0.015
Power loss 1.1 W
Voltage type AC/DC
Overcurrent scale No
Calibrated Yes
Model DIN rail
Modular version Yes
Width 72 mm
Height 72 mm
Width in number of modular spacings 4
Max. needle deflection 45 °
Measurement system Other
Stay-set indicator No
Scales lighting No

document title

1 document
Instruction Use
0064W33-03.pdf pdf (0.32 Mo)
2 documents
Catalogue Commercial Page
ex223001_0129.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0130.pdf pdf (0.06 Mo)
1 document
3D Autocad
004602.dwg dwg (0.08 Mo)