All-in-one kit containing a power outlet + wireless light switch Valena Life with Netatmo
Valena Life
Legrand
All-in-one kit containing a power outlet + wireless light switch Valena Life with Netatmo
REF. 752354
EAN.
3414971154896
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for dimmer | No |
---|---|
Suitable for pulse button | No |
Suitable for roller shutter switch | No |
Suitable for venetian shutter switch | No |
Suitable for venetian-/roller shutter switch | No |
Suitable for switch | No |
In housing | Yes |
In tube base housing | No |
Printed circuit board/module | No |
Current supply | 230 V AC |
Push button mode | No |
Switching mode | Yes |
With manual radio transmitter | Yes |
With radio coding device | No |
With radio controlled push button | No |
Number of relays | 1 |
Mounting method | Flush-mounted |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Surface protection | Lacquered |
Surface finishing | Matt |
Type of fastening | Mounting with claw and screw |
Colour | Aluminium |
RAL-number (similar) | 7040 |
Transparent | No |
Suitable for degree of protection (IP) | IP40 |
Degree of protection (NEMA) | Other |
Radio frequency | 2400 MHz |
Modulation | FM |
Rolling code system | Yes |
Number of commands | 1 |
Compatible with Apple HomeKit | Yes |
---|---|
Compatible with Google Assistant | Yes |
Compatible with Amazon Alexa | Yes |
IFTTT support available | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-45 °C |
Storage temperature | 0-45 °C |
Standby consumption | 0.1 mA |
Mandatory neutral | Yes |
Stress test conformity (1000V) | No |
Antimicrobial treatment | No |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | CR2032 |
Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
Element Composition (Pack1) | Lithium (battery or accumulator) |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 1 |
Single Element weight (Pack1) | 3 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | P : Portable (Standard format) |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | App Store , Google Play Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | Yes |
With voice command | Yes |
Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
Application name | Home + Control |
Product use function | Energy distribution |
Connectable by Internet box | Yes |
document title
1 document
Instruction Use
SELECT AN ACTION