Skip to main content
Logo print

Air flow management side panel 42U width 800mm

Linkeo LEGRAND

Air flow management side panel 42U width 800mm

REF. 446953 EAN. 3414972027946
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable as side panel No
Suitable as rear panel No
Modular spacing 482.6 mm
Suitable for enclosure building width 780 mm
Suitable for enclosure building depth 1200 mm
Width 127.5 mm
Height 976 mm
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 9005
With cable entry Yes
Number of height units 2
With lock No
Degree of impact strength (IK) Not applicable
Operating / setting temperature -25-70 °C
Halogen free Yes

document title

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Instruction Use
LE12353AA.PDF pdf (2.42 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
1 document
Catalogue Commercial Page
ex223001_1034.pdf pdf (0.05 Mo)