Skip to main content
Logo print

Air flow management side panel 42U width 600mm

Linkeo LEGRAND

Air flow management side panel 42U width 600mm

REF. 446952 EAN. 3414972027939
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable as side panel No
Suitable as rear panel No
Modular spacing 482.6 mm
Suitable for enclosure building width 600 mm
Suitable for enclosure building depth 1200 mm
Width 40 mm
Height 923 mm
Material Steel
Surface finishing Powder coating
Colour Black
RAL-number 9005
With cable entry No
Number of height units 2
With lock No
Degree of impact strength (IK) Not applicable
Operating / setting temperature -25-70 °C
Halogen free Yes

document title

3 documents
Technical Sheet
F03351EN-00.pdf pdf (2.63 Mo)
Instruction Use
LE12353AA.PDF pdf (2.42 Mo)
Technical Sheet
F03351FR-00.pdf pdf (2.55 Mo)
1 document
Catalogue Commercial Page
ex223001_1034.pdf pdf (0.05 Mo)