Skip to main content
Logo print

AFDD DX3 STOP ARC 10000A 1 pole + neutral 13A curve C 30MA TYPE A

DX³ LEGRAND

AFDD DX3 STOP ARC 10000A 1 pole + neutral 13A curve C 30MA TYPE A

REF. 415966 EAN. 3414971169562
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of poles 2
Rated voltage 230 V
Rated current 13 A
Rated fault current 0.03 A
Leakage current type A
Current limiting class 3
Rated short-circuit breaking capacity according to EN 61009 10 kA
Frequency 50 Hz
Release characteristic C
Concurrently switching neutral conductor Yes
Over voltage category 3
Pollution degree 2
Width in number of modular spacings 3
Additional equipment attached at delivery Other
Control voltage type auxiliary equipment AC
Degree of protection (IP) IP20
Width 54 mm
Height 96.2 mm
Depth 77.6 mm
Degree of impact strength (IK) IK02
Operating / setting temperature -25-40 °C
Storage temperature -25-70 °C
Nominal voltage 180-264 V
Electric supplying direction From the bottom
Terminal marking indication Yes
Colour Grey
RAL-number 7035
Halogen free Yes
Connection type Screwed terminal , Busbar and cable
Terminals capacity 1.5-16 mm²
Cable nature for connection Flexible or rigid
Label space/information surface Yes
Mounting method DIN rail

document title

2 documents
Technical Guide
Technical Sheet
F02546EN-05.pdf pdf (1.82 Mo)
1 document
Catalogue Commercial Page
ex223001_0064.pdf pdf (0.09 Mo)
1 document
3D Autocad
415968.dwg dwg (0.19 Mo)