Additional empty battery cabinet - for Keor S UPS
LEGRAND
Additional empty battery cabinet - for Keor S UPS
REF. 310740
EAN.
3245063107403
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Width | 275 mm |
---|---|
Height | 716 mm |
Depth | 776 mm |
document title
1 document
Technical Guide
1 document
Catalogue Commercial Page
SELECT AN ACTION