Skip to main content
Logo print

2P+E socket with shutters auto white Valena Life

Valena Life Legrand

2P+E socket with shutters auto white Valena Life

REF. 755740 EAN. 3414970618177
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Socket outlet CEE 7/3 (type F)
Protective contact Other
Number of active contacts (round) 1
Number of active contacts (flat) 0
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Number of units 1
Number of socket outlets switchable 0
Number of phases 1
Imprint/indication None
Connection type Push-in clamp
With hinged lid No
With enhanced contact protection Yes
Label space/information surface No
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
Insulated mounting No
With function lighting No
With orientation lighting No
Over voltage protection No
Fault current protection No
With miniature fuse No
Special power supply Other
Mounting method Flush-mounted
Type of fastening Mounting with claw and screw
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With loop through function Yes
With on/off switch No
Colour of switch operator White
Rotated central insert No
Nominal current 16 A
Nominal voltage 250 V
Frequency 50-60 Hz
Suitable for degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 40 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
With Wi-Fi signal repeater No
With built-in bluetooth speaker No
For heavy conditions according to VDE No
Built-in depth 29 mm
Operating / setting temperature -5-40 °C
Storage temperature -5-35 °C
Voltage type AC
Power Delivery No
Terminal marking indication No
Prewired No
Cable nature for connection Flexible or rigid
Cable section 2.5-2.5 mm²
Cable support Not applicable
Cover Central cover plate
Assembly arrangement Basic element with full cover plate
Connected object No
Programming way Not applicable
With voice command No
Programmable No
Interoperable connection Protocol No
Connectable by Internet box No
Product use function Energy distribution

document title

1 document
Instruction Use
LE07453AC.pdf pdf (1.05 Mo)
3 documents
Agreement
OC / CB-HU-001784 (1.45 Mo)
Agreement
OC / CB-HU-001410 (0.87 Mo)
Agreement
OC / CB-HU-003511 (0.46 Mo)