RJ 45 socket Valena Life - category 6 UTP - with cover plate - aluminium
Double RJ 45 socket Valena Life - category 6 UTP - with cover plate - aluminium
RJ 45 socket Valena Life - category 6 STP - with cover plate - aluminium
Double RJ 45 socket Valena Life - category 6 STP - with cover plate - aluminium
RJ 45 socket Valena Life - category 6 A STP - with cover plate - aluminium
Double RJ 45 socket Valena Life - category 6 A STP - with cover plate - aluminium
RJ 45 socket Valena Life - category 5e FTP - with cover plate - aluminium
Double RJ 45 socket Valena Life - category 5e FTP - with cover plate - aluminium
Forix - RJ45 category 5e UTP + RJ11 socket surface mounting - Ivory
Mosaic™ - Illuminated signs - 230 V~ - white LEDs - 5 modules - white
Mosaic™ - Illuminated signs - 230 V~ - blue LEDs - 5 modules - white
Mosaic™ - Illuminated signs - 230 V~ - red/green LEDs - 2 modules - white
Mosaic™ - Lighting management-power pack-ceiling mounting-2 outputs-1x16 A+dry contact
Square Plexo box with 7 direct entry membrane glands and smooth faces - IP55 IK07 - 80x80x45 mm - grey RAL 7035
Box Plexo - IP 55 - IK 07 - 310x240x124 - knock-out ISO cable entries
BUS connector depth 3.81 mm for MyHOME_Up BUS energy management
Square Plexo box with 7 direct entry membrane glands - IP55 IK07 - 105x105x55 mm - grey/red RAL 7035/3000
2-pole connector for MyHOME_Up BUS energy management
3-pole connector for MyHOME_Up BUS energy management
Spare Plug-in clamps for My home & DES devices.
2 module flush mounted actuator with 2 internal relays and 3 pushbuttons for the management of shutters.
Arteor switch multifunction controls used to control several controllers: ON/OFF, dimming, ventilation, roller shutters.
Arteor ON/OFF push-button light control used to control 1 controller.
Céliane 2 module flush mounted control with reduced thickness with 3 pushbuttons.