Plainplate for combined unit P17 - for 220 x 125 mm faceplates
Plainplate for combined unit P17 - for 280 x 125 mm faceplates
Base up to 6 sockets for combined unit P17 - 16 A - 501 x 265 mm
Base up to 9 sockets for combined unit P17 - 16 A - 501 x 405 mm
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 3 sockets 16 A
Faceplate for combined unit P17 - 1 socket 63 A
Faceplate for combined unit P17 - 2 sockets 16 or 32 A
Faceplate for combined unit P17 - 1 socket 16 or 32 A and 1 socket 63 A
Base up to 3 sockets for combined unit P17 - 16 A - 421 x 125 mm
Faceplate for combined unit P17 - 2 16 A interlocked switched sockets
Base up to 2 sockets for combined unit P17 - 16 A -371 x 125 mm
Interlocked switched socket with small flange P17 - IP55 - 380/415V~-16A -3P+N+E
Socket with break isolating switch Hypra- IP 66/67-55 - 380/415 V~ - 125A - 3P+E
Socket with break isolating switch Hypra- IP 66/67-55 -380/415 V~ -125A -3P+N+E
Protection cover P17 - IP66 / IP44 - for 2P+E - 16 A
Protection cover P17 - IP66 / IP44 - for 3P+E - 16 A
Protection cover P17 - IP66 / IP44 - for 3P+N+E - 16 A / 2P+E and 3P+E - 32 A
Protection cover P17 - IP67 / IP44 - for 3P+N+E - 32 A
Panel mounting adaptor P17 - accept Mosaic 2 module mechanisms
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+E