-
Type of covering
-
Material
-
Material
-
Number of DIN-rails
-
Perforated
-
Perforated
-
Number of modular spacings per DIN-rail
-
Surface protection
-
Surface protection
-
Model
-
With N-PE clamp
-
Model
-
Surface protection
-
With cover
-
With mounting plate
-
Pre-stamping
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
Lina 12.5 perforated plate for industrial cabinets Atlantic, Atlantic stainless steel and Marina 1000x600 or 600x1000mm
Lina 12.5 perforated plate for industrial cabinets Atlantic, Atlantic stainless steel and Marina 800x1000 or 1000x800mm
Lina 12.5 perforated plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1200 x w. 800 mm
Lina 12.5 perforated plate for industrial cabinets Atlantic, Atlantic stainless steel, Marina 1000x1200 or 1200x1000mm
Plain plate - for industrial cabinets Marina. 300 x w. 220 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 400x300 or 300x400 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 600x1000 or 1000x600 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 500 x w. 400 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 600x400 or 400x600 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 600 x w. 600 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 700 x w. 500 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 800x600 or 600x800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 800 x w. 800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 800x1000 or 1000x800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1200 x w. 800 mm
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 1000x1200 or 1200x1000 mm
Plain plate - for industrial cabinets Atlantic and Atlantic stainless steel h. 1400 x w. 800 mm
Plain plate - for cabinets height 600 x width 500 mm
Plain plate - for cabinets height 1200 x width 600 mm