Aluminium Copper Distribution box - 300 mm² - 540 A max.
Flat bar 12x2 mm - length 1m
Additional Brass bar - for XL³ 160/400 cabinets - Length 416 mm
Brass bar with holes for protective conductor - for XL³ 400 - l. 456 mm
Flat Copper bar 12 x 4 with clamp - for XL³ 400
Copper-clad aluminum bar 630A - 524 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 800A - 549 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1000A - 586 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1250A - 686 mm² - length 1780 mm - C profile
Copper-clad aluminum bar 1600A - 824 mm² - length 1780 mm - C profile
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
Copper bar with tapped holes - 12 x 4 mm - max. 160 A - length 990 mm
Connector with 3 outgoing Terminals - 200 A
Connectors with 7 outgoing Terminals - 400 A
Copper bar - Flexibleible - section 13 x 3 mm - 160 to 200 A - length 2 m
Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m
Copper bar - Flexibleible - section 32 x 5 mm - 400 to 630 A - length 2 m
Copper bar - Flat rigid - section 25 x 5 mm - 270 to 330 A - length 1750 mm
Copper bar - Flat rigid - section 32 x 5 mm - 400 to 450 A - length 1750 mm
Copper bar with tapped holes - 15 x 4 mm - max. 200 A - length 990 mm
Copper bar - Flat rigid - section 18 x 4 mm - 200 to 245 A - length 990 mm
Communication option
Communication option - for DMX³ electronic protection units