Shunt trip for DMX³ 1600 - 24 V~/=
Shunt trip for DMX³ 1600 - 48 V~/=
Shunt trip for DMX³ 1600 - 110 - 130 V~/=
Shunt trip for DMX³ 1600 - 220 250 V~/=
Shunt trip for DMX³ 1600 - 415 - 440 V~
Shunt trip for DMX³ 2500 and 4000 - 24 V~/=
Shunt trip for DMX³ 2500 and 4000 - 415 V~/=
Shunt trip for DMX³ 2500 and 4000 - 48 V~/=
Shunt trip for DMX³ 2500 and 4000 230 V~/=
Shunt release 12V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 24V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 48V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 100V-130V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Shunt release 200V-277V for DPX³160/250, DPX³-I 160/250 and DPX³/DPX³-I 160HP/250HP
Motor operator DMX³ 1600 - 110 - 130 V~/=
Motor operator DMX³ 1600 - 220 250 V~/=
Motor operator DMX³ 1600 - 415 - 440 V~
Motor operator DMX³ 2500 and 4000 - 24 V~/=
Motor operator DMX³ 2500 and 4000 - 48 V~/=
Motor operator DMX³ 2500 and 4000 - 110 V~/=
Motor operator DMX³ 2500 and 4000 230 V~/=
Motor operator DMX³ 2500 and 4000 - 480 V~/=
Motor operator DMX³ 2500 and 4000 - 415 V~/=
Communicating rail EMS CX³ length 18 modules