Copper-clad aluminum bar 1600A - 824 mm² - length 1780 mm - C profile
Copper bar non perforated - 12 x 4 mm - max. 180 A - L. 991.5 mm
Copper bar with tapped holes - 12 x 2 mm - max. 110 A - length 990 mm
Copper bar with tapped holes - 12 x 4 mm - max. 160 A - length 990 mm
Connector with 3 outgoing Terminals - 200 A
Connectors with 7 outgoing Terminals - 400 A
Copper bar - Flexibleible - section 13 x 3 mm - 160 to 200 A - length 2 m
Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m
Copper bar - Flexibleible - section 32 x 5 mm - 400 to 630 A - length 2 m
Copper bar - Flat rigid - section 25 x 5 mm - 270 to 330 A - length 1750 mm
Copper bar - Flat rigid - section 32 x 5 mm - 400 to 450 A - length 1750 mm
Power Distribution block - stepped for lugs 400A - 4 bars tin-coated 32x5 mm
Power distribution block - extra-flat for lugs - 125 A
Communication option
Communication option - for DMX³ electronic protection units
Compteur d'énergie monophasé 1 module à raccordement direct jusqu'à 32A
Single-phase energy meter 1 module with direct connection up to 45A with RS485 output
Single-phase energy meter 1 module with direct connection up to 45A MID
Direct-connection energy meter up to 125A
Energy meter with direct connection up to 125A MID
Surge protective device for telephone/ADSL line - 1 module
IT medical modular permanent isolation controller 230 V - RS485
Permanent controller it medical modular isolation 24 V - RS485
Remote panels for insulation monitoring device (IMD) - for flush-mounted installation - 24 or 230 V~