Key barrel and Ronis key EL43525 for direct handle on DPX³ 160 and 250
Key barrel and Ronis key EL43363 for direct handle on DPX³ 160 and 250
Roof reinforcement brackets (2) - for XL³ 4000 - CEP Zucchini connection
Key barrel and Ronis key EL43525 for vari-depth handle on DPX³ 160 and 250
Key barrel and Ronis key EL43363 for vari-depth handle on DPX³ 160 and 250
Motor operator for DPX3 250 HP devices
Motor operator for DPX3 250 HP devices
Crosspieces (2) XL³ 4000 - for partial chassis - L. 350 mm
Crosspieces (2) XL³ 4000 - for partial chassis - L. 600 mm
Crosspieces (2) XL³ 4000 - adjustable - L. 350 mm
Crosspieces (2) XL³ 4000 - adjustable - L. 600 mm
Crosspieces (2) XL³ 4000 - adjustable - L. 850 mm
Support frame XL³ 4000 - fixed - H. 2000 - for enclos. w.725/975 without sleeves
Metal faceplate for XL³ S 4000 enclosures - 1 draw-out device without elcb in vertical position with motor-driven handle
Fixing automatic transfer switch for XL³ S 4000 enclosures - for 2 DPX³ 630 in horizontal position
Metal faceplate for automatic transfer switch for XL³ S 4000 enclosures - for 2 draw-out DPX³ 630 in horizontal position
Metal faceplate for automatic transfer switch for XL³ S 4000 -for 2 draw-out DPX³ 630 with handle in horizontal position
Circuit breaker DPX3 1600,4 poles, with rated current of 1000A and rotary knob electronic protection unit.
Circuit breaker DPX3 1600,4 poles, with rated current of 1250A and rotary knob electronic protection unit.
Shunt releases for DRX/DPX³ - 110 V~ and =
Circuit breaker DPX3 1600,4 poles, with rated current of 1600A and rotary knob electronic protection unit.
Closing coils DMX³ 1600 - 415 - 440 V~
Contact "ready to close" - for DMX³ 1600 - with charged springs
Closing coils DMX³ 2500 and 4000 230 V~/=