MCCB - DRX 250 - thermal magnetic - Icu 25 kA - 415 V~ - 4P - In 250 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 63 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 125 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 4P - In 63 A
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 4P - In 125 A
MCCB - DRX 250 - thermal magnetic - Icu 18 kA - 415 V~ - 3P - In 160 A
MCCB - DRX 250 - thermal magnetic - Icu 18 kA - 415 V~ - 4P - In 160 A
Functionnal uprights for XL3 S 630 external cable sleeve height 750 mm
Mounting kits for DCX-M 630 A and 800 A - vertical mounting in XL³ 4000
Mounting kits for DCX-M 1000 A and 1250 A - vertical mounting in XL³ 4000
Isolating support for flat copper bars <lt/>800A in sloping position for XL3S 630 and XL3S 4000 enclosures
Isolating support for copper/aluminium busbars 3200 A aligned position D75 mm for XL3S 4000 enclosures D/W400-450 mm
Additional support for copper/aluminium busbars Fixing centres: 75 mm for XL3S 4000 enclosures
Kit for double aluminium C-section bars
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D125 mm for XL3S 4000 enclosures D/W 600 mm
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D125 mm for XL3S 4000 enclosures D/W 800 mm
Additional support for copper / aluminium busbars Fixing centres: 125 mm for XL3S 4000 enclosures
Mounting kits for DCX-M 1600 A - vertical mounting in XL³ 4000
Mounting kits for DCX-M 630 A and 800 A - horizontal mounting in XL³ 4000
Isolating support for flat copper bars <lt/>400A in aligned position for XL3S 630 and XL3S 4000 enclosures
Isolating support for aluminium busbars <lt/>1600A staggered position D75 mm for XL3S 4000 enclosures depth 800 mm
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D75 mm for XL3S 4000 enclosures D/W 600 mm
Isolating support for copper/aluminium busbars <lt/>3200A aligned position D75 mm for XL3S 4000 enclosures D/W 800 mm
Isolating support for copper busbars <lt/>4000A aligned position D125 mm for XL3S 4000 enclosures Depth 600 800 mm