NF C 15-100
All circuits in the installation must be protected by 30 mA residual current devices.
RCCB
If there is electric heating with a power greater than 8 kVA (area greater than 100 m2), replace a 40 A AC type RCCB with a 63 A AC type. Use of the A type RCCB becomes mandatory because some equipment such as washing machines and induction hobs incorporates electronic components (for variation of speed or induction) that can create "DC or AC component" type faults that the A type can detect. It is mandatory to protect specialised cooker/hob and washing machine circuits with the A type RCCB.
![]()
|
LEGRAND RECOMMENDS
For freezers and computer equipment, Legrand recommends a dedicated circuit * RCCB combined with a fuse-carrier or circuit breaker For more information on the Hpi type
|
NF C 15-100
All circuits in the installation must be protected by 30 mA residual current devices.
RCCB
If there is electric heating with a power greater than 8 kVA (area greater than 100 m2), replace a 40 A AC type RCCB with a 63 A AC type. Use of the A type RCCB becomes mandatory because some equipment such as washing machines and induction hobs incorporates electronic components (for variation of speed or induction) that can create "DC or AC component" type faults that the A type can detect. It is mandatory to protect specialised cooker/hob and washing machine circuits with the A type RCCB.
![]()
|
LEGRAND RECOMMENDS
For freezers and computer equipment, Legrand recommends a dedicated circuit * RCCB combined with a fuse-carrier or circuit breaker For more information on the Hpi type
|