Maximum efficiency in a compact unit

With just 4 sizes of unit, the MPX³ range of circuit breakers offers uncompromising performance levels and functions for the protection of motors up to 100 A.

 

 

Disjoncteur MPX³

Front and side mounting of auxiliary
contacts.

 

Rail mounting.

 

Wide current adjustment range.

 

Settings protected by a sealable
transparent cover (optional).

 

Test function.

 

Handle can be padlocked in OFF
position.

 

Label-holder.

 

 

 Brochure

 

 

 

A COMPLETE RANGE
UP TO 100 A IN ONLY 4 SIZES

 

 

The MCCBs are available in 4 sizes for a
range of rated currents between 0.16 A to
100 A.

BREAKING CAPACITY
UP TO 100 KA

 

 

Different levels of breaking capacity,
according to the MCPBs size.

COMPACT
MOTOR STARTERS

 

 

MPX³ motor circuit breakers and CTX³
contactors can be joined together
directly.

 

 

 

A WIDE RANGE OF AUXILIARIES AND ACCESSORIES

 

 

Front or side-mounting auxiliary contacts,
side-mounting fault signaling contacts,
shunt trips and undervoltage releases.

 

Supply busbars and terminals for
connecting the circuit breakers in
parallel.

 

Remote rotary control for mounting on
door and IP65 unit with black or yellow
and red rotary handle.

 

 

 

Maximum efficiency in a compact unit

With just 4 sizes of unit, the MPX³ range of circuit breakers offers uncompromising performance levels and functions for the protection of motors up to 100 A.

 

 

Disjoncteur MPX³

Front and side mounting of auxiliary
contacts.

 

Rail mounting.

 

Wide current adjustment range.

 

Settings protected by a sealable
transparent cover (optional).

 

Test function.

 

Handle can be padlocked in OFF
position.

 

Label-holder.

 

 

 Brochure

 

 

 

A COMPLETE RANGE
UP TO 100 A IN ONLY 4 SIZES

 

 

The MCCBs are available in 4 sizes for a
range of rated currents between 0.16 A to
100 A.

BREAKING CAPACITY
UP TO 100 KA

 

 

Different levels of breaking capacity,
according to the MCPBs size.

COMPACT
MOTOR STARTERS

 

 

MPX³ motor circuit breakers and CTX³
contactors can be joined together
directly.

 

 

 

A WIDE RANGE OF AUXILIARIES AND ACCESSORIES

 

 

Front or side-mounting auxiliary contacts,
side-mounting fault signaling contacts,
shunt trips and undervoltage releases.

 

Supply busbars and terminals for
connecting the circuit breakers in
parallel.

 

Remote rotary control for mounting on
door and IP65 unit with black or yellow
and red rotary handle.