
Control of circuits up to 800 A
A comprehensive selection of ratings, control voltages, auxiliaries and accessories, and total complementarity with MPX³ circuit breakers and RTX³ thermal relays.
CTX³ 3-POLE AND RTX³: CONTROL OF CIRCUITS UP TO 800 A.
An ideal solution for motor switching and Connexion plates for bars or lugs. Pre-mounted auxiliary contact blocks (2 IP 2X terminals: screw terminals up to 40 Integrated auxiliary contacts. A1 and A2 supply terminal block (top and
|
CTX³ 130A, 225 A and 800 A contactors |
RTX³ Thermal relays
|
RTX³ thermal relays provide protection Trip indicator. Off/ test button. Adjustment of the trip thresholds of the Reset button and mode selector switch: Sealable protective cover. Integrated auxiliary contacts (1 NO + 1 IP 20 terminals. |
COMPART MOTOR STARTERS
|
RTX³ thermal relays can be used to
Mounting directly beneath contactors or |
CTX³ MINI: THE ULTRA-COMPACT SOLUTION UP TO 16 A
With their compact size, CTX MINI are easy to integrate in control panels or distribution |
CTX³ 4-POLE CONTACTORS
The 4-pole version of CTX³ contactors is Can be equipped with add-on auxiliary
|
ACCESSORIES FOR ALL APPLICATIONS
Auxiliary blocks for switching capacitors |
The mechanical interlock devices, with or |
Time-delay modules, interference
|
Control of circuits up to 800 A
A comprehensive selection of ratings, control voltages, auxiliaries and accessories, and total complementarity with MPX³ circuit breakers and RTX³ thermal relays.
CTX³ 3-POLE AND RTX³: CONTROL OF CIRCUITS UP TO 800 A.
An ideal solution for motor switching and Connexion plates for bars or lugs. Pre-mounted auxiliary contact blocks (2 IP 2X terminals: screw terminals up to 40 Integrated auxiliary contacts. A1 and A2 supply terminal block (top and
|
CTX³ 130A, 225 A and 800 A contactors |
RTX³ Thermal relays
|
RTX³ thermal relays provide protection Trip indicator. Off/ test button. Adjustment of the trip thresholds of the Reset button and mode selector switch: Sealable protective cover. Integrated auxiliary contacts (1 NO + 1 IP 20 terminals. |
COMPART MOTOR STARTERS
|
RTX³ thermal relays can be used to
Mounting directly beneath contactors or |
CTX³ MINI: THE ULTRA-COMPACT SOLUTION UP TO 16 A
With their compact size, CTX MINI are easy to integrate in control panels or distribution |
CTX³ 4-POLE CONTACTORS
The 4-pole version of CTX³ contactors is Can be equipped with add-on auxiliary
|
ACCESSORIES FOR ALL APPLICATIONS
Auxiliary blocks for switching capacitors |
The mechanical interlock devices, with or |
Time-delay modules, interference
|