Skip to main content
Logo print

Idrobox | Legrand Egypt

Idrobox: Protection against all odds

Idrobox is the perfect solution for electrical installations exposed to the elements. Feel safe and protected thanks to the Idrobox cover that protects your switches and outlets.

Idrobox

Electrical installation in weathering conditions


The Idrobox range of containers consists of 4 types:

- Universal Cover
- Idrobox containers for the Matix and Magic series.
- Idrobox covers for 3-module flush-mounted boxes for the Living Light, Matix and Magic series.
- Idrobox Plus containers

Various versions for different environments: residential, commercial and industrial.

Idrobox

Advantages of the Idrobox range


Simplicity of installation

30% more internal space compared to other boxes, which facilitates the assembly of the mechanisms.

Metal fasteners for the screws that reduce the assembly time of the covers and guarantee a correct fastening.

Circular pre-drilled (pre-grooves) on the 4 sides of the boxes for the connection of pipes.

The boxes of 1 and 2 modules already have a perforation on one side for cable glands.

Gama Idrobox

idrobox_universal

Universal Cover

 

Easy installation: simply place the universal cover over the 3-module flush-mounted box.
 

 

cubierta_idrobox

IP66 Container

 

Container for Matix socket - capacity 2 modules. Guaranteed degree of protection: IP66

 

idroboxip55

IP55 Container

 

Compatible with Magic and Matix mechanisms

 

idrobox_ip40

IP40 Container

 

Compatible with Magic and Matix mechanisms

 

idroboxplus

Idrobox Plus IP55

 

IP55 controls and containers without transparent sleeve

 

Idrobox is the result of Bticino's research in the technological field to ensure a high level of quality in the protection of electrical mechanisms.

Bticino