Automatic Switch

 

 

 

Features such as adjustable detection
distance from 3m to 10m, horizontal
detection angle of 180°, adjustable
luminosity threshold, adjustable time
delay from 1 second to 16min, cycle
repeated as long as movement is
detected, possible remote control and
integrated self protection against
overloads and short circuits.

 

 

 

 

 

 

Access Control

 

 

 

Standalone access control solutions are
designed to manage and ensure the
security of the flows of people in simple
or small areas (meeting room, individual
office, equipment room).

 

Desktop Office Outlet Unit

 

 

 

Desktop Office Outlet Unit. Available

ready to use or as a customisable
solution, our multi-outlet desktop
extensions provide a high degree of
flexibility and ease of use for both
mobile and deskbased users. These
solutions can adapt to any furniture
configuration and are easily installed
on the desks to carry power as close
to the user as possible without having
to drill through the furniture.

 

     

     

     

     

     

     

       

    Emergency Lighting Luminaire

     

     

     

    The new Legrand emergency lighting
    offerings are equipped with low energy,
    long-life LEDs which ensure low energy
    consumption while also reducing
    maintenance costs. The use of Ni-Mh
    batteries further reduces their
    environmental impact. Their slim
    design facilitates integration into
    any type of surrounding.

    Floor Box

     

     

     

    Enables power and data distribution
    to workstations and can be installed
    in raised flooring or a concrete.

      

     

     

     

     

     

    Main Distribution Board

     

     

     

    The Legrand XL³ range was designed to
    meet the needs of all power distribution
    requirements up to 6300 A. From XL³ 125
    up to XL³ 6300, all the enclosures
    provide optimum performance and easy
    installation.

     

    Multi-Outlet Unit

     

     

     

    A turnkey solution perfectly suited to
    the specific connection needs of mobile
    users in meeting rooms. Users have a
    choice of high and low current
    connections as well as audio and video
    points, for connecting dedicated
    equipment.

     

      

     

     

     

     

    Mini Column

     

     

     

    To provide power and data in open
    areas or under desks.

     

    Occupancy Sensor

     

     

     

    Legrand's range of energy efficient
    products and systems for industrial,
    commercial and domestic lighting
    control includes occupancy and vacancy
    sensors that save hours of wasted
    electricity each day.

     

      

     

     

     

     

     

     

    Power Busbars

     

    Busbar trunking provides a safe
    and reliable solution for high
    powerdistribution. Legrand offers
    complete distribution systems for
    currents up to 5,000 A. Whether used
    to connect transformers to the main
    LV distribution board, supply power to
    the server racks or lighting, busbar
    trunking is quick to install and offers
    a high level of flexibility should
    reconfigurations be required.

     

     

     

    Scenario Controller

     

     

     

    Lights, roller blinds, sockets, etc. can be
    controlled in groups from a scenario
    switch or touch screen type central
    control unit. By controlling all the
    electrical functions in the house with a
    single action, to suit your lifestyle, you
    can maximise your comfort while making
    savings

      

     

     

     

     

     

    Skirting light

     

     

    Available in white or magnesium in
    standard version or with motion sensor
    and audible signal that can be.

     

    Soluflex Floor System

     

    The Soluflex cable floor system offers an
    integrated solution for work stations,
    data centres and other professional
    spaces. Polypropylene supports and
    lightweight pre-galvanised steel floor
    tiles create a containment system that
    eliminates the need for trunking. With
    the incorporation of floor boxes, power
    poles and grommets you can create a
    well organised and highly functional
    space. The finished installation can then
    be covered with rubber, stone, wood or
    carpet tiles. Save time and money
    during installation and with any future
    reconfiguration as there is no need for
    skilled labour or special equipment.
    Soluflex is 100% recyclable, self-
    extinguishing and easily dismounted
    and reinstalled, giving it a virtually
    unlimited life.

     

     

      

     

     

     

     

     

    Trunking

     

    Legrand's cable management
    system encompasses adaptable DLP
    trunking, which is fully compatible
    with the Arteor wiring devices.
    Designed for efficient power and
    data networking and provides
    outstanding solutions to trunking
    requirements in all sectors,including
    domestic, office, commercial, banks,
    hospitals, computer centres and
    industry.

     

    UPS (Uninterruptible Power Supply)

     

     

     

    An efficient solution to guarantee
    continuity of service for computers and
    to protect sensitive equipment in
    buildings. UPS units provide emergency
    power to workstations in the event of a
    mains power failure.

      

     

     

     

     

     

    VDI Fast Connection

     

     

    Used as a consolidation point between
    the rack and the RJ 45 sockets, as
    required by ISO 11801. Enable ELV
    distribution in Cat. 6 STP/FTP/UTP
    and Cat. 5e FTP cabling over an area
    containing 1 to 12 RJ 45 sockets.

     

    Wire Mesh Cable Tray

     

    Cablofil wire mesh cable tray
    is constructed of precision
    engineered, high quality, welded
    steel wire and is the result of
    decades of research gained from
     the installation of 94,000 miles
     of tray across the globe.

      

     

     

     

     

     

    Wi-Fi

     

    Wi-Fi access points can be fitted
    anywhere where unrestricted access to
    the computer network is required. They
    can be fitted just like a RJ45 sockets and
    on any supports. The stability of
    performance and the durability of
    products are guaranteed.