XL³ -N 250 enclosures provide the convenience of a comprehensive range with a minimum of catalogue numbers to meet the efficiency needs of any professional. Ideal for both commercial and residential environments, they are easy to use, combining easy assembly with great configuration flexibility thanks to their fixing kits and modular fittings.

  

ERGONOMICS & ADAPTABILITY

 

XL³ N 250 enclosure equipped with DRX MCCBs
and DX MCBs

  

 

 

3-phase distribution boards for DIN-rail
mounting circuit breakers.
IP 40 - IK 08 with door
Conform to standard IEC 61439-3
Type tested; ASTA certified
Maximum voltage 480V ~

Supplied with:
- surface or flush-mounting box,
- reversible door with handle,
- faceplate,
- fully isolated tin plated copper busbar,
- earth and neutral distribution terminal
blocks.

Different fixing kits for the main circuit
breakers:
- for DIN-rail mounting circuit-breakers up
to 63 A
- for DRX 100 MCCBs
- for DRX 250 MCCBs.

 

 

 

 

 XL³-N 125/250

 

Distribution cabinets
and enclosures

 XL³ 160

 XL³ 400

 XL³ 800

 XL³ 4000

 XL³ 6300

 

 

 

AESTHETICS WITH A MODERN DESIGN

 

XL³ N 250 surface mounting enclosures

XL³ N 250 flush-mounting cabinets

 

An impeccable finish for this new range of distribution boards.
Made entirely of metal, they combine smooth corners with easier handling thanks to
the reversible doors and easier cable access.
Up to 8 sizes of enclosure to meet the full range of requirements.

INCREASED SECURITY

 

Fully isolated tin plated copper busbar

 

Holes for ventilation and labelling system
of the terminals for phase identification.
Terminal shields for outputs not in use.

XL³ -N 250 enclosures provide the convenience of a comprehensive range with a minimum of catalogue numbers to meet the efficiency needs of any professional. Ideal for both commercial and residential environments, they are easy to use, combining easy assembly with great configuration flexibility thanks to their fixing kits and modular fittings.

  

ERGONOMICS & ADAPTABILITY

 

XL³ N 250 enclosure equipped with DRX MCCBs
and DX MCBs

  

 

 

3-phase distribution boards for DIN-rail
mounting circuit breakers.
IP 40 - IK 08 with door
Conform to standard IEC 61439-3
Type tested; ASTA certified
Maximum voltage 480V ~

Supplied with:
- surface or flush-mounting box,
- reversible door with handle,
- faceplate,
- fully isolated tin plated copper busbar,
- earth and neutral distribution terminal
blocks.

Different fixing kits for the main circuit
breakers:
- for DIN-rail mounting circuit-breakers up
to 63 A
- for DRX 100 MCCBs
- for DRX 250 MCCBs.

 

 

 

 

 XL³-N 125/250

 

Distribution cabinets
and enclosures

 XL³ 160

 XL³ 400

 XL³ 800

 XL³ 4000

 XL³ 6300

 

 

 

AESTHETICS WITH A MODERN DESIGN

 

XL³ N 250 surface mounting enclosures

XL³ N 250 flush-mounting cabinets

 

An impeccable finish for this new range of distribution boards.
Made entirely of metal, they combine smooth corners with easier handling thanks to
the reversible doors and easier cable access.
Up to 8 sizes of enclosure to meet the full range of requirements.

INCREASED SECURITY

 

Fully isolated tin plated copper busbar

 

Holes for ventilation and labelling system
of the terminals for phase identification.
Terminal shields for outputs not in use.