With its extensive ranges, the Legrand offer of XL³ meets your quality standards and provides real freedom and simplicity of installation together with acknowledged reliability.

 

 

 

With its extensive ranges, the Legrand offer of XL³ meets your quality standards and provides real freedom and simplicity of installation together with acknowledged reliability.

 

 

XL[sup]3[/sup] 125 cabinets

XL3 125 cabinets

    XL³ 125 is the range of cabinets up to 125 A that is easy to install, maintain and use thanks to the different functionalities.    
Learn more
XL[sup]3[/sup] 160 cabinets

XL3 160 cabinets

Ready-to-use cabinets (24 modules per row). For all configurations with or without connection panel, for surface-mounted or flush-mounted solutions   FULLY MODULAR FLUSH-MOUNTING CABINETS   Supplied complete with - Metal flush-mounting box - Removable chassis with rails fitted - Terminal blocks for protective conductors, finishing frame and insulated fac
Learn more
XL[sup]3[/sup] 400 cabinets

XL3 400 cabinets

Fully extendable cabinets and enclosures providing a strong housing for assemblies. Capacity: 24 modules per row. Can be used with a cable sleeve.      IP 30, 40, OR 43 METAL CABINETS AND ENCLOSURES   Take devices up to 400 A and the XL-Part 400 active backplate. Supplied flat with: functional uprights fitted on the back, adjustable cable entry plate, plinth,
Learn more
XL[sup]3[/sup] 800 cabinets

XL3 800 cabinets

Provide a strong housing for distribution assemblies up to 800 A. Capacity: 24 or 36 modules per row and heights of 1050 to 1950 mm. Can be used with a cable sleeve.   IP 43 EXTENDABLE METAL CABINETS AND ENCLOSURES   Take devices up to 800 A. 2 widths: 600 mm (24 modules) and 910 mm (36, or 24 modules if internal cable sleeve used). Supplied flat without side panels, with:
Learn more
XL[sup]3[/sup] 4000 cabinets

XL3 4000 cabinets

XL³ 4000 enclosures are fully modular, enable any configuration to be created (back to back, or side by side) and take all equipment up to 4000 A, whatever level of partitioning is required.      XL³ 4000 ENCLOSURES   XL³ 4000 enclosures combine a "roof- base" assembly, structural uprights, panels and functional uprights. They can be used to create LV mai
Learn more
XL[sup]3[/sup] 6300 cabinets

XL3 6300 cabinets

Fully modular, XL³ 6300 enclosure can be equipped with DMX³ air circuit breakers up to 6300 A.      XL³ 6300 ENCLOSURES   XL³ 6300 enclosures consist of the combination of a "roof-base" assembly, structural uprights, rear and side panels Can be used for main distribution boards up to 6300 A. The range offers an unique height end
Learn more